text.skipToContent text.skipToNavigation

Catalog No. : RG24S2001LD13AT

Description:  24V STEEL EM UNIT_4W-LED_AT

UPC: 624616367397

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 200W, self-powered, Colour: factory white, 120/347VAC, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, diagnostics, audible, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting