text.skipToContent text.skipToNavigation

Catalog No. : RG24S144NX2LD14AT

Description:  24V IND NEMA 4X W/REMOTE 6W-LED,AT

UPC: 624616337659

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 144W, Unit Type: NEMA-4X, self-powered, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, diagnostics, audible, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting