text.skipToContent text.skipToNavigation

Catalog No. : RG24S144LDTDTMBB

Description:  24V STEEL EM UNIT C/W LD/TD/TMBB

UPC: 624616335037

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 144W, self-powered, Colour: factory white, 120/347VAC, no lamps, lamp disconnect, time delay (15 minutes), AC/DC terminal block, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting