text.skipToContent text.skipToNavigation

Catalog No. : RG24S144CPS3

Description:  24V STEEL EM UNIT C/W CPS3A

UPC: 624616364327

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 144W, self-powered, Colour: factory white, 120/347VAC, no lamps, constant power supply, 3 Amps, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting