Catalog No. : RG24S144ATVTMBB
Description: 24V STEEL EM UNIT AT V TMBB
UPC: 787321184427
Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 144, self-powered, Colour: factory white, 120/347VAC, no lamps, diagnostics, audible, voltmeter, AC/DC terminal block, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.