text.skipToContent text.skipToNavigation

Catalog No. : RG24S144ATNTL

Description:  24V STEEL EM UNIT ATNA TL

UPC: 787321202466

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 144, self-powered, Colour: factory white, 120/347VAC, no lamps, diagnostics, non-audible, cord & twist-lock plug, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting