Catalog No. : RG24S144ATNTDTMBB
Description: 24V STEEL EM UNIT ATN TD TMBB
UPC: 624616371691
Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 144W, self-powered, Colour: factory white, 120/347VAC, no lamps, diagnostics, non-audible, time delay (15 minutes), AC/DC terminal block, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.