text.skipToContent text.skipToNavigation

Catalog No. : RG24S144AT

Description:  RG24S144/0 AT

UPC: 624616184666

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 144, self-powered, Colour: factory white, 120/347VAC, no lamps, diagnostics, audible, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting