text.skipToContent text.skipToNavigation

n° de catalogue : RG24S1443LD13ATNTD

Description:  24V STEEL EM UNIT 4W-LED ATNA TD

UPC: 624616368431

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 144W, self-powered, Colour: factory white, 120/347VAC, three lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, diagnostics, non-audible, time delay (15 minutes), Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

éclairage d’urgence