text.skipToContent text.skipToNavigation

Catalog No. : RG24S1442LD14Z38

Description:  24V STL 6W-LED AT ZVSR2Z1PBPL

UPC: 624616366727

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 144W, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, diagnostics, audible, Options (Unit AC input for zone sensing option): 120VAC, zone control panel, 2 zones, Options (zone AC): 120VAC, zone(s) test button, zones(s) pilot lamp, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting