Catalog No. : RG24S1442LD14Z162
Description: 24V STL 6W-LED AT TMBD ZDVSR2Z3PL
UPC: 624616364501
Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 144W, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, diagnostics, audible, DC terminal block, Options (Unit AC input for zone sensing option): 347VAC, zone control panel, 2 zones, Options (zone AC): 347VAC, zones(s) pilot lamp, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.