Catalog No. : RG24S1442LD14Z119
Description: RG24S1442LD14ATZVSR3Z1PBPL
UPC: 787321125369
Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 144W, self-powered, Colour: factory white, 120/347VAC, t wo lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, diagnostics, audible, Options (Unit AC input for zone sensing op tion): 120VAC, zone control panel, 3 zones, Options (zone AC): 120VAC, zone(s) test button, zones(s) pilot lamp, Head Style: standar d, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.