text.skipToContent text.skipToNavigation

Catalog No. : RG24S1442LD14Z07

Description:  RG24S1442LD14ZVSR2Z1

UPC: 787321126489

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 144W, self-powered, Colour: factory white, 120/347VAC, t wo lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Options (Unit AC input for zone sensing option): 120VAC, zone co ntrol panel, 2 zones, Options (zone AC): 120VAC, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting