text.skipToContent text.skipToNavigation

Catalog No. : RG24S1442LD14BEI

Description:  RG24S1442LD14VACPS3TD

UPC: 624616374173

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 144W, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, voltmeter, ammeter, constant power supply, 3 Amps, time delay (15 minutes), Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting