text.skipToContent text.skipToNavigation

n° de catalogue : RG24S1442LD13Z35

Description:  RG24S1442LD13ZVSR3Z1PBPL

UPC: 787321160308

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 144, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Options (Unit AC input for zone sensing option): 120VAC, zone control panel, 3 zones, Options (zone AC): 120VAC, zone(s) test button, zones(s) pilot lamp, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

éclairage d’urgence