text.skipToContent text.skipToNavigation

Catalog No. : RG24S1442LD13ATNTL

Description:  24V STEEL EM UNIT C/W 4W-LED ATN,TL

UPC: 624616349744

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 144W, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, diagnostics, non-audible, cord & twist-lock plug, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting