text.skipToContent text.skipToNavigation

n° de catalogue : RG24S1442L14ATNRFI

Description:  RG24S1442LD14ATNRFI

UPC: 787321121767

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 144W, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, diagnostics, non-audible, radio frequency interference filter, 120VAC, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

éclairage d’urgence