text.skipToContent text.skipToNavigation

Catalog No. : RG24S1441LD14VATMBB

Description: 

UPC:

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 144W, self-powered, Colour: factory white, 120/347VAC, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, voltmeter, ammeter, AC/DC terminal block, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

RGS Series

Application

Institutional, Industrial, Commercial, Hospitality

Specifications

Wattage

144 W

Voltage Rating

120/347 VAC , 24 VDC

Battery

Lead-calcium

Battery Runtime

30 minutes

Lamp Type

MR16 LED

Number Of Lamps

1

Material

Cabinet: Steel

Mounting

Wall

Color

Factory White

Lamp Wattage

6 W

Classifications

Brand Name

Lumacell / Lightalarms

Standard

CSA
CSA

Dimensions

Size

16-1/2 Inches Height x 13-1/4 Inches Width