text.skipToContent text.skipToNavigation

Catalog No. : RG24S1441LD14AGF

Description:  RG24S1441LD4ATTDTMBB

UPC: 787321152365

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 144, self-powered, Colour: factory white, 120/347VAC, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, diagnostics, audible, time delay (15 minutes), AC/DC terminal block, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting