text.skipToContent text.skipToNavigation

Catalog No. : RG24144XE1A1LD13S3ZD

Description: 

UPC:

Exit Combination Unit, Voltage DC: 24V, Battery Wattage: 144W, Unit Type: hazardous locations, single face, single remote, 1 lamp, MR16 LED, 24V-4W, Severity Code: CL. I Div.2 Gr. A, B, C, D, 347VAC, Battery Type: lead-calcium, self-powered, Cabinet Size: large, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

RG-X LED Exit Series

Application

Institutional, Industrial, Commercial, Hospitality

Specifications

Wattage

144 W

Voltage Rating

120/347 VAC , 24 VDC

Battery

Lead-calcium

Battery Runtime

30 minutes

Lamp Type

MR16 LED

Number Of Lamps

1

Material

Cabinet: Steel, Light cubes: Thermoplastic

Mounting

Wall or ceiling

Color

White

Lamp Wattage

4 W

Classifications

Brand Name

Lumacell / Lightalarms

Standard

CSA
CSA

Dimensions

Size

4-3/4 Inches Height x 30-3/4 Inches Width