text.skipToContent text.skipToNavigation

Catalog No. : RG24144XA2LD13S3

Description:  24V EXP BATT UNIT C1 D2 GR:BCD

UPC: 624616371233

Battery Unit, Voltage DC: 24V, Battery Wattage: 144W, Unit Type: hazardous locations, single remote, 2 lamps, MR16 LED, 24V-4W, Severity Code: CL. I Div.2 Gr. A, B, C, D, 120VAC, Battery Type: lead-calcium, self-powered, Cabinet Size: large, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting