Catalog No. : RG24144XA2LD13S2
Description: 24V EXP BATT UNIT C1 D1 GR CD
UPC: 624616361234
Battery Unit, Voltage DC: 24V, Battery Wattage: 144W, Unit Type: hazardous locations, double remote, 1 lamp, MR16 LED, 24V-4W, Severity Code: CL. I Div.1 Gr. C, D, 120VAC, Battery Type: lead-calcium, self-powered, Cabinet Size: large, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.