text.skipToContent text.skipToNavigation

Catalog No. : RG24144QB2LD14

Description:  24V STEEL QBIC EM UNIT C/W 6W LED

UPC: 624616369179

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 144W, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting