text.skipToContent text.skipToNavigation

Catalog No. : RG12S72VALDTD

Description:  12V STEEL EM UNIT,NO HDS,V A LD TD

UPC: 624616371882

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 72W, self-powered, Colour: factory white, 120/347VAC, no lamps, voltmeter, ammeter, lamp disconnect, time delay (15 minutes), Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting