Catalog No. : RG12S72TBATN
Description: 12V STEEL EM T-BAR UNIT C/W ATNA
UPC: 624616362200
Battery Unit, Voltage DC: 12V, Battery Wattage: 72W, Colour: factory white, 120/347VAC, diagnostics, non-audible, Battery Type: lead-calcium, T-Bar mount, self-powered, no lamps, Battery Run Time (Minimum): 30 minutes, Cabinet Size: small
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.