text.skipToContent text.skipToNavigation

Catalog No. : RG12S72BTS

Description:  12V STL UNIT AT/LD/RFI/TD/TL/TMBB

UPC: 624616361265

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 72W, self-powered, Colour: factory white, 120/347VAC, no lamps, diagnostics, audible, lamp disconnect, radio frequency interference filter, 120VAC, time delay (15 minutes), cord and twist-lock plug, AC/DC terminal block, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting