text.skipToContent text.skipToNavigation

Catalog No. : RG12S72ATN

Description:  RG12S72-AT-NON AUDIBLE

UPC: 624616294501

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 72W, self-powered, Colour: factory white, 120/347VAC, no lamps, diagnostics, non-audible, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting