text.skipToContent text.skipToNavigation

Catalog No. : RG12S36TBS2LD10AT

Description:  12V STEEL EM T-BAR 6W-LED AT

UPC: 624616364549

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 36W, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Colour: factory white, 120/347VAC, self-powered, T-Bar mount, diagnostics, audible, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting