text.skipToContent text.skipToNavigation

Catalog No. : RG12S36TB2130LD10BK

Description: 

UPC:

Battery Unit, Voltage DC: 12V, Battery Wattage: 36W, Colour: black, 120/347VAC, Battery Type: lead-calcium, T-Bar mount, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: small
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

RGS-TB Series

Application

Institutional, Industrial, Commercial, Hospitality

Specifications

Wattage

36 W

Voltage Rating

120/347 VAC , 12 VDC

Battery

Lead-calcium

Battery Runtime

30 minutes

Lamp Type

MR16 LED

Number Of Lamps

2

Material

Cabinet: Steel

Mounting

Ceiling

Color

Black

Lamp Wattage

6 W

Classifications

Brand Name

Lumacell / Lightalarms

Standard

CSA
CSA

Dimensions

Size

13 Inches Height x 23-3/4 Inches Width