text.skipToContent text.skipToNavigation

Catalog No. : RG12S362LD7BK

Description:  12V STEEL EM UNIT C/W 4W LED

UPC: 624616354342

Battery Unit, Battery Type: Lead-Calcium, Voltage DC: 12V, Battery Wattage: 36W, Self-Powered, Colour: Black, 120/347VAC, Two Lamps, Lamp Type: MR16 Led, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: Standard, Battery Run Time (Minimum): 30 Minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting