text.skipToContent text.skipToNavigation

Catalog No. : RG12S362L6GY

Description:  12V STEEL EM UNIT 6W-LED/HPI

UPC: 787321188630

Battery Unit, Voltage DC: 12V, Battery Wattage (W): 36, two heads, 12V, 24V-6W LED, Colour: grey, 120/347VAC, Unit Type: NEMA 1, Battery Type: lead-calcium, self-powered, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting