text.skipToContent text.skipToNavigation

Catalog No. : RG12S360ZCATVA

Description:  12V STEEL EM UNIT 277V

UPC: 624616372964

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 360W, self-powered, Colour: factory white, 277VAC, no lamps, diagnostics, audible, voltmeter, ammeter, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting