text.skipToContent text.skipToNavigation

Catalog No. : RG12S360TMBD

Description:  12V STEEL EM UNIT C/W TMBD

UPC: 624616268885

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 360W, self-powered, Colour: factory white, 120/347VAC, no lamps, DC terminal block, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting