text.skipToContent text.skipToNavigation

Catalog No. : RG12S360TDTLTMBB

Description:  12V STEEL UNIT C/W TD TL TMBB

UPC: 624616372315

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 360, self-powered, Colour: factory white, 120/347VAC, no lamps, time delay (15 minutes), cord & twist-lock plug, AC/DC terminal block, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting