text.skipToContent text.skipToNavigation

Catalog No. : RG12S3602LD9BTQ

Description:  12V STEEL EM UNIT AT LD LTS TMBD

UPC: 624616360954

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 360W, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, diagnostics, audible, lamp disconnect, light activated test switch, DC terminal block, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting