text.skipToContent text.skipToNavigation

Catalog No. : RG12S360213010Z226

Description:  RG12S3602130LD10CTLTSTLTMBDZVSR2Z1PBPL

UPC: 787321133579

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 360, Head Style: deco, Colour: polar white, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, cab-tire, light activated test switch, cord & twist-lock plug, DC terminal block, zone control panel, 2 zones, Options (zone AC): 120VAC, zone(s) test button, zones(s) pilot lamp, Cabinet Size: B, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting