text.skipToContent text.skipToNavigation

Catalog No. : RG12S3601LD7AT

Description:  12V STL EM UNIT C/W 4W-LED-MR16,AT

UPC: 624616329494

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 360W, self-powered, Colour: factory white, 120/347VAC, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, diagnostics, audible, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting