text.skipToContent text.skipToNavigation

Catalog No. : RG12S36

Description:  BATTERY UNIT W/ 0 HEADS 12V 36W

UPC: 624616011191

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 36W, self-powered, Colour: factory white, 120/347VAC, no lamps, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Removable front panel on cabinet provides easy access and allows the unit to be mounted at ceiling height
  • Solid-state pulse-type charger, current-limited, temperaturecompensated, short-circuit proof and reverse-polarity protected
  • Unit comes standard with electronic lockout and brownout circuits
  • Sealed dust-proof transfer relay, test switch and LED indicator lights
  • Long-life maintenance-free Lead-Acid battery

Descriptors

Category

Emergency Lighting