text.skipToContent text.skipToNavigation

Catalog No. : RG12S250Z217

Description:  RG12S250ATZDVSR3Z3PBPL

UPC: 787321123204

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 250W, self-powered, Colour: factory white, 120/347VAC, no lamps, diagnostics, audible, Options (Unit AC input for zone sensing option): 347VAC, zone control panel, 3 zones, Options (zone AC): 347VAC, zone(s) test button, zones(s) pilot lamp, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting