text.skipToContent text.skipToNavigation

Catalog No. : RG12S2502LD7BVC

Description:  12V STL EM UNIT 4W-LED,ATN V A CTTD

UPC: 624616365850

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 250W, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, diagnostics, non-audible, voltmeter, ammeter, cab-tire, time delay (15 minutes), Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting