text.skipToContent text.skipToNavigation

Catalog No. : RG12S2502130L10BXO

Description:  RG12S2502130LD10ATVRFITD

UPC: 624616373619

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 250W, Head Style: deco, Colour: polar white, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, diagnostics, audible, voltmeter, radio frequency interference filter, 120VAC, time delay (15 minutes), Cabinet Size: B, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting