text.skipToContent text.skipToNavigation

Catalog No. : RG12S220

Description:  BATTERY UNIT W/ 0 HEADS 12V 220W

UPC: 624616011160

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 220, self-powered, Colour: factory white, 120/347VAC, no lamps, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting