text.skipToContent text.skipToNavigation

Catalog No. : RG12S200VA

Description:  RG12S200/0/A/V

UPC: 787321138116

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 200, self-powered, Colour: factory white, 120/347VAC, no lamps, voltmeter, ammeter, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting