text.skipToContent text.skipToNavigation

Catalog No. : RG12S200NX2SLD7AT

Description:  12V IND NEMA 4X,2X1LMP-SM,1X2LMP-BM

UPC: 624616365119

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 200W, Unit Type: NEMA-4X, self-powered, 120/347VAC, four lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, diagnostics, audible, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting