text.skipToContent text.skipToNavigation

Catalog No. : RG12S200BKZ112

Description:  12V STEEL ZVSR4Z1PB

UPC: 624616363702

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 200W, self-powered, Colour: black, 120/347VAC, no lamps, Options (Unit AC input for zone sensing option): 120VAC, zone control panel, 4 zones, Options (zone AC): 120VAC, zone(s) test button, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting