text.skipToContent text.skipToNavigation

Catalog No. : RG12S200BKATTL

Description:  12 VOLT BATTERY UNIT NO HEAD

UPC: 624616368998

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 200, self-powered, Colour: black, 120/347VAC, no lamps, diagnostics, audible, cord & twist-lock plug, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting