text.skipToContent text.skipToNavigation

Catalog No. : RG12S2002LD9ATTL

Description:  12V STL EM UNIT, AT TL 5W

UPC: 624616361340

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 200W, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, diagnostics, audible, cord and twist-lock plug, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Emergency Lighting