text.skipToContent text.skipToNavigation

Catalog No. : RG12S2002LD10CTLTS

Description:  12V STL UNIT C/W CT(AC),LTS,6W-LED

UPC: 624616322860

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 200W, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, cab-tire, light activated test switch, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting