text.skipToContent text.skipToNavigation

Catalog No. : RG12S2002130L9BATN

Description:  RG12S2002130LD9BKATN

UPC: 787321130523

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 200W, Head Style: deco, Colour: black, 120/347VAC, self- powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, diagnostics, non-audible, Cabinet Size: B, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting