text.skipToContent text.skipToNavigation

Catalog No. : RG12S144ZCAT

Description:  12V STEEL EM UNIT C/W AT

UPC: 624616317903

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 144W, self-powered, Colour: factory white, 277VAC, no lamps, diagnostics, audible, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting